SFW Breather caps

with double valve, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Polyamide based (PA) technopolymer.

  • Cover: RAL 2004 orange, semi-matte finish, with graphic symbol "valve".
  • Threaded connector: black colour, semi-matte finish.

Packing ring

NBR synthetic rubber.

Overpressure valve

Technopolymer with NBR synthetic rubber O-ring and stainless steel spring.

Set at around 0.350 bar.

Suction valve

Technopolymer sealing disk in NBR synthetic rubber and stainless steel spring.

Set at around 0.030 bar.

Air filter

Thermal-bonded polyester (TBP) filter with low pressure drop and high dust holding capacity.

Expected filtration class ISO 16890-1 ISO Rating coarse 75%, EN 779:2012 Class G4, air filtration 10 µ.

Maximum continuous working temperature

100°C.

General information

Features

The use of SFW. breather caps which create a pressure plenum chamber right above the oil level within tested limit conditions, in order to avoid any reservoir deformation, offers the following advantages:

  • it reduces reservoir air volume intake keeping clean oil and filter
  • it improves suction pump action during working conditions reducing cavitation phenomenon
  • it prevents fluid leakage when the system is part of a mobile unit
  • it reduces foam in fluid.

Technical data

Air flow rate for the different executions of breather caps can be obtained from the diagram on the basis of the difference of air pressure inside and outside the reservoir.

SFW - Breather caps 
Working in an hydraulic circuit
SFW - Breather caps 
Other executions

Special executions on request

  • Black colour cover.
  • Overpressure valve set at 0.100 or 0.700 bar.
  • Threaded connector also with NPT thread (National Taper Pipe Thread - ANSI-ASME B1-20, (SFW.70-3/4-NPT).
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT