SFP. Breather caps

with splash guard, technopolymer

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Cover

Polyamide based (PA) technopolymer, semi-matte finish.

  • SFP......: RAL 2004 orange, marked "OIL".
  • SFP.....-C9: RAL 9005 black colour, marked "OIL".
  • SFP.....-C2-N: RAL 2004 orange, without "OIL" mark.
  • SFP.....-C9-N: RAL 9005 black colour, without "OIL" mark.

Threaded fitting

Polyamide based (PA) technopolymer, black colour, semi-matte finish.

Packing ring

NBR synthetic rubber flat washer.

Splash guard

Technopolymer.

Standard executions

  • SFP.: without air filter (black splash guard).
  • SFP+F-FIL: with "tech-fil" air filter in zinc-plated steel wire (orange splash guard).
  • SFP+F-FOAM: with "tech-foam" air filter in polyurethane foam mesh (polyester base), air filtration 40 µ (grey splash guard).
  • SFP-BA+F: with "tech-foam" air filter in polyurethane foam mesh (polyester base), air filtration 40 µ (grey splash guard).

Zinc-plated steel sheet bayonet.

Chrome-plated steel safety chain.

Maximum continuous working temperature

100°C.

General information

Features and applications

SFP. breather caps come complete with splash guard device (ELESA original design) that prevents oil loss and are particularly suitable for use where oil is violently agitated and could be splashed against breather cap.

Technical data

Air flow rate for the different executions of breather caps can be obtained from the diagram on the basis of the difference of air pressure inside and outside the reservoir.

SFP-N - Without air filter, without "OIL" mark 
SFP-N - Without air filter, without "OIL" mark 
Other executions

Special execution on request

Threaded connector also with NPT thread (National Taper Pipe Thread - ANSI-ASME B1-20) for the codes marked with # in the table.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.