SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Technopolymer and stainless steel

Material
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Standard executions
AISI 304 stainless steel washers.
- MPG-2T: housings for standard trapezoidal guides with housing for clamping nut (M10).
- MPG-2T-P: housings for standard trapezoidal guides, with AISI 304 stainless steel pin and clamping nut (M10).
- MPG-2C: housings for round guides with housing for clamping nut (M10).
- MPG-2C-P: housings for round guides, with AISI 304 stainless steel pin and clamping nut (M10).
- MPG-2R: housings for rectangular guides with housing for clamping nut (M10).
- MPG-2R-P: housings for rectangular guides, with AISI 304 stainless steel pin and clamping nut (M10).
- MPG-2S: housings for smooth side guides with AISI 304 stainless steel clamping nut.
- MPG-2S-P: housings for smooth side guides with AISI 304 stainless steel pin and clamping nut.
Features and applications
MPG-2T and MPG-2T-P executions can be used with the side guides having an AISI 304 stainless steel bracket of thickness 1.5 or 2 mm, simply rotating the rear plate by 90°.

s | B | L |
---|---|---|
1.5 | 17.5 | 16 |
2 | 18 | 17 |