MPG-2 Guide rail clamps

Technopolymer and stainless steel

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

AISI 304 stainless steel washers.

  • MPG-2T: housings for standard trapezoidal guides with housing for clamping nut (M10).
  • MPG-2T-P: housings for standard trapezoidal guides, with AISI 304 stainless steel pin and clamping nut (M10).
  • MPG-2C: housings for round guides with housing for clamping nut (M10).
  • MPG-2C-P: housings for round guides, with AISI 304 stainless steel pin and clamping nut (M10).
  • MPG-2R: housings for rectangular guides with housing for clamping nut (M10).
  • MPG-2R-P: housings for rectangular guides, with AISI 304 stainless steel pin and clamping nut (M10).
  • MPG-2S: housings for smooth side guides with AISI 304 stainless steel clamping nut.
  • MPG-2S-P: housings for smooth side guides with AISI 304 stainless steel pin and clamping nut.
General information

Features and applications

MPG-2T and MPG-2T-P executions can be used with the side guides having an AISI 304 stainless steel bracket of thickness 1.5 or 2 mm, simply rotating the rear plate by 90°.

MPG-2R-P - For rectangular guides, with pin and nut 
sBL
1.517.516
21817
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT