MPG-2 Guide rail clamps

Technopolymer and stainless steel

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

AISI 304 stainless steel washers.

  • MPG-2T: housings for standard trapezoidal guides with housing for clamping nut (M10).
  • MPG-2T-P: housings for standard trapezoidal guides, with AISI 304 stainless steel pin and clamping nut (M10).
  • MPG-2C: housings for round guides with housing for clamping nut (M10).
  • MPG-2C-P: housings for round guides, with AISI 304 stainless steel pin and clamping nut (M10).
  • MPG-2R: housings for rectangular guides with housing for clamping nut (M10).
  • MPG-2R-P: housings for rectangular guides, with AISI 304 stainless steel pin and clamping nut (M10).
  • MPG-2S: housings for smooth side guides with AISI 304 stainless steel clamping nut.
  • MPG-2S-P: housings for smooth side guides with AISI 304 stainless steel pin and clamping nut.
General information

Features and applications

MPG-2T and MPG-2T-P executions can be used with the side guides having an AISI 304 stainless steel bracket of thickness 1.5 or 2 mm, simply rotating the rear plate by 90°.

MPG-2R - For rectangular guides 
sBL
1.517.516
21817
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT