RMH Flat magnets

with threaded pin

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Zinc-plated steel threaded insert.

No-slip coating

Thermoplastic elastomer (TPE), hardness 80 shore A.

Standard execution

Magnet in neodymium iron boron (NdFeB)

D=12÷43 temperatures to 60°C, D=57÷88 temperatures up to 80°C.

  • RMH-ND-BK: male thread, no-slip coating in RAL 9011 black colour.
  • RMH-ND-WT: male thread, no-slip coating in RAL 9016 white colour.

Retaining magnets technical data.

General information

Features and applications

RMG flat retaining magnets are shielded magnetic systems with high performances and moderate overall dimensions. !da duplicazione!

The elastomer surface increases the friction coefficient when lateral retaining forces are present, giving a better adhesion. These magnets are preferably used for sensitive surfaces.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT