SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
With handle, technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer housing.
Magnet
(NdFeB) Neodymium- iron-boron, for temperatures up to 80°C.
See Retaining magnets technical data.
Standard executions
- RMT-T-ND-A-GR: solid handle, grey colour RAL 7040.
- RMT-T-ND-A-RD: solid handle, red colour RAL 3031.
- RMT-T-ND-A-WT: solid handle, white colour RAL 9003.
- RMT-T-ND-A-BK: solid handle, black colour RAL 9004.
- RMT-T-ND-B-GR: handle with eyelet, grey colour RAL 7040.
- RMT-T-ND-B-RD: handle with eyelet, red colour RAL 3031.
- RMT-T-ND-B-WT: handle with eyelet, white colour RAL 9003.
- RMT-T-ND-B-BK: handle with eyelet, black colour RAL 9004.
Features and applications
RMT-T magnets equipped with a practical handle are mainly used for holding drawings, documents, and similar on a metal surface.
The version with eyelet and retaining chain is recommended to avoid losing the magnet.
The neodymium-iron-boron (NdFeB) magnetic material is characterised by a high adhesive force.