GN 817.6 Stainless Steel Indexing Plungers

with sensor for position monitoring

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Types

  • Type EB: without rest position
  • Type EC: with rest position

Connection type

  • Type of connection S: circular connector

Stainless steel

AISI 303

Plunger pin chemically nickel plated

Knob, Plastic (Polyamide PA)

black, matte

not removable

Magnet

Hard ferrite

Sensor / Sensor clip

Plastic (Polyamide PA), black, matte

Cable (Outer sheath)

Polyurethan PUR, black

Locking nut ISO 8675

Stainless Steel AISI 304

General information

Information

GN 817.6 stainless steel plungers are fitted with a sensor which allows electronic monitoring of the pin position. For this purpose, a magnet is integrated into the plunger pin that switches the sensor upon engaging after approx. 2/3 of the locking distance l1.

To prevent malfunctions, avoid the presence of magnetic fields acting on the plunger. GN 817.6 stainless steel plungers are fitted with a sensor, sensor clip, Allen® key and locking nut.

Technical data

Technical data

Degree of protection IP in accordance with EN 60529 table.

Electrical properties of the sensor
Output functionNormally open (NO)GN 817.6-EB - Without rest position
Switching transistorPNP
Supply voltage10 - 30 V DC
Continuous current la≤ 100 mA
Type of connection (S):3-pole M8x1 circular connector with locking nut and 0.5 m long PUR cableGN 817.6-EB - Without rest position
Degree of environmental protectionIP 67
Switching frequency1,000 Hz
Power consumption≤ 8 mA
Voltage drop≤ 2.5 V
Protection classIII
Response sensitivity2.8 mT
Temperature range-25 °C ... +75 °C
Shock andvibration resistance30 g, 11 ms / 10 ... 55 Hz, 1 mm
Reverse polarity protectionYes
Short-circuit protectionYes
Activation impulse suppressionYes
Approvals, conformities CE declarationGN 817.6-EB - Without rest position
Assembly instructions

Assembly instructions

1. Insert the sensor into the sensor clip from the side.

2. Tighten the hexagon socket screw of the sensor.

3. Clip the sensor clip into the ring groove of the indexing plunger in any orientation and then adjust the direction by turning, if necessary.

GN 817.6-EB - Without rest position 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT