GN 822.7 Mini indexing plungers

with or without rest in retracted position, stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Threaded body

AISI 303 stainless steel.

Plunger

AISI 303 stainless steel.

Spring

AISI 301 stainless steel.

Standard executions

Polyamide based (PA) technopolymer knob, black colour, matte finish:

  • GN 822.7-B: without rest position.
  • GN 822.7-C: rest position by pulling and turning the knob to 30 °.

AISI 305 stainless steel knob, matte finish:

  • GN 822.7-BN: without rest position.
  • GN 822.7-CN: rest position by pulling and turning the knob to 30 °.
General information

Features and applications

GN 822.7 mini indexing plungers are particularly suitable for assembly on thin sheets.

By lifting the knob, the flat faces of the hexagon come out making it possible to screw the threaded body with a hexagonal spanner.

Accessories

Accessories on request

AISI 303 stainless steel distance bushings GN 609.5 for the assembly of the indexing plunger on thin sheets.

GN 822.7-C - With rest position, technopolymer knob 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.