SFP. (inch sizes) Breather caps

with splash guard, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Cover

Polyamide based (PA) technopolymer, semi-matte finish.

  • SFP......: RAL 2004 orange, marked "OIL".
  • SFP.....-C9: RAL 9005 black colour, marked "OIL".
  • SFP.....-C2-N: RAL 2004 orange, without "OIL" mark.
  • SFP.....-C9-N: RAL 9005 black colour, without "OIL" mark.

Threaded fitting

Polyamide based (PA) technopolymer, black colour, semi-matte finish.

Packing ring

NBR synthetic rubber.

Splash guard

Technopolymer.

Air filter

"Tech-foam" air filter in polyurethane foam mesh (polyester base), air filtration 40 µ.

Standard executions

  • SFP.: marked "OIL".
  • SFP-N: without "OIL" mark.

Maximum continuous working temperature

212°F (100°C).

General information

Features and applications

SFP. breather caps come complete with splash guard device (ELESA original design) that prevents oil loss and are particularly suitable for use where oil is violently agitated and could be splashed against breather cap.

Technical data

Air flow rate for each model can be determined from the graph calculating the difference between the pressure inside and outside the reservoir.

Special executions on request

Filler breathers without filter.

SFP. (inch sizes) - Marked "OIL" 
SFP. (inch sizes) - Marked "OIL" 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT