SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
with splash guard, technopolymer
Cover
Polyamide based (PA) technopolymer, semi-matte finish.
- SFP......: RAL 2004 orange, marked "OIL".
- SFP.....-C9: RAL 9005 black colour, marked "OIL".
- SFP.....-C2-N: RAL 2004 orange, without "OIL" mark.
- SFP.....-C9-N: RAL 9005 black colour, without "OIL" mark.
Threaded fitting
Polyamide based (PA) technopolymer, black colour, semi-matte finish.
Packing ring
NBR synthetic rubber.
Splash guard
Technopolymer.
Air filter
"Tech-foam" air filter in polyurethane foam mesh (polyester base), air filtration 40 µ.
Standard executions
- SFP.: marked "OIL".
- SFP-N: without "OIL" mark.
Maximum continuous working temperature
212°F (100°C).
Features and applications
SFP. breather caps come complete with splash guard device (ELESA original design) that prevents oil loss and are particularly suitable for use where oil is violently agitated and could be splashed against breather cap.
Technical data
Air flow rate for each model can be determined from the graph calculating the difference between the pressure inside and outside the reservoir.
Special executions on request
Filler breathers without filter.