ITSESTÄÄN PUHDISTUVAT OSAT BAKTEERIEN JA SIENIEN TORJUMISEKSI
Ergonomics, design and functionality integrated in a new Elesa tubular handle.
New EVH. handles combine ergonomics and design with functionality offering a safer and comfortable grip. The anti-rotation oval cross section tube and compact shapes, no cavities and protrusions, allow an excellent level of safety during operations of opening and closing of machines doors.
The aluminium tube with epoxy resin coating, metalflake graphite colour, matte finish or in anodised aluminium, natural colour, perfectly integrates with the technopolymer handle shanks, preventing it from rotating.
The side caps with easy press-fit assembly are available in technopolymer in the seven Elecolors® (black, orange, grey, yellow, blue, red, green) allow the perfect match with the colours of the machines EVH. Tubular handles are installed on, thus improving the final overall aesthetic. The glossy finish of the side caps creates a distinct contrast with the black matte finish of the handle shanks.
EVH. tubular handles belong to the Ergostyle® line: a compenents line conceived to meet the growing aesthetic requirements both for traditional markets and the most innovative ones: equipment for civil, medical, laboratory applications and public fittings just to mention a few.