LS.VA-SST (inch sizes) Vibration-damping levelling feet

Technopolymer base, Stainless Steel AISI 304 stem, PUR damping element

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Base

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Damping element

Polyurethane-based rubber (PUR), natural colour, hardness 50 Shore A.

Articulated stem

Threaded AISI 304 stainless steel with regulation hexagon.

General information

Features and applications

The rubber buffers have been designed to damp vibrations, shocks and noises produced by moving bodies or non-balanced vibrating masses of equipment and machines.

Vibrations can cause:

  • malfunctioning and reduction of the machine lifespan and/or of the adjacent ones;
  • damage to operator’s health;
  • noise.

Order information

The levelling feet are supplied unassembled to make carriage and storage easier. The components (base and stem) are supplied in separate packing: less volume taken and better protection from scratches and dirt.

To order bases and stems separately, see:

Technical data and guidelines for the choice

Technical data and guidelines for the choice

The maximum static load value shown in the table indicates the static load for a specific load of 0.4 N/mm2 to which the damping element can be subjected in order to have optimal vibration absorption.

The table shows also the values (l2) of elastic deformation with a load of max 0.6 N/mm² in case of a dynamic load.

The effectiveness of the damping depends on the ratio between the disturbance frequency of the machine and the natural frequency of the damping foot.

The natural frequency of the base depends on the material, the geometry, and the specific load [N/mm2] to which it is subjected.

The specific load is obtained by dividing the applied load by the support area of the damping element.

Once the specific load is known, the natural frequency of the foot can be obtained from the graph in figure 1.

The damping starts when the ratio between the disturbance frequency of the machine and the natural frequency of the damping foot is greater than √2. The greater the difference between the interference frequency of the machine and the natural frequency of the foot, the greater the damping (see figure 2).

Example:

  • Expected load on the foot = 150 N
  • Specific load LS.VA-32 = 150/239 = 0.63 N/mm2
  • Specific load LS.VA-40 = 150/452 = 0.33 N/mm2
  • LS.VA-40 is therefore chosen as the specific load of the example is less than 0.4 N/mm2 , which is the optimal damping value.
  • Entering the graph in figure 1 with a specific load of 0.33 N/mm2 we obtain a natural frequency of 26 Hz (curve LS.VA-40).
  • Entering the graph in figure 2, with 26 Hz, the chosen foot will start to dampen frequencies greater than 32 Hz.
A damping of 69% is obtained for a machine frequency of 61 Hz.
A damping of 92% is obtained for a machine frequency of 85 Hz.
LS.VA-SST (inch sizes) - Vibration-damping levelling feet 
LS.VA-SST (inch sizes) - Vibration-damping levelling feet 
Accessories

Accessories on request

AISI 304 stainless steel nut (see Nuts NT.).

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT