SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
WAD.9021 Washers
Technopolymer
Material
Polyamide based (PA) technopolymer, natural colour.
Features and applications
The washer is similar in shape and size to that specified in DIN 9021 or ISO 7093.
The large diameter provides a wide contact surface between the screw head and the surface to which it is secured.
It is made entirely from insulating material that is resistant to corrosion and chemicals. It is suitable for use in rail sector applications, as well as in industry, aeronautics, electronics and in all cases where weight reduction is required.
The product is tested for mechanical and dimensional performance. Slight colour variations are perfectly normal and do not affect the quality of the product.