WAS Safety washers

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Polyamide based (PA) technopolymer, natural colour.

General information

Features and applications

The internal flanges on the washer ensure that the screw is securely tightened, preventing it from falling out.

It is made entirely from insulating material that is resistant to corrosion and chemicals. It is suitable for use in automotive applications, as well as in industry, aeronautics, electronics and in all cases where weight reduction is required.

The product is tested for mechanical and dimensional performance. Slight colour variations are perfectly normal and do not affect the quality of the product.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT