SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
SRD.7991 Countersunk screws
With hexagon socket, technopolymer
Material
Polyamide based (PA) technopolymer, natural colour.
Features and applications
The screw is similar in shape and size to that specified in DIN 7991 or ISO 10642.
As it has a countersunk head, it can be inserted fully into the hole, sitting flush with the surface.
It is made entirely from insulating material that is resistant to corrosion and chemicals. It is suitable for applications in industry, aeronautics and electronics, and in all cases where weight reduction is required.
The product is tested for mechanical and dimensional performance. Slight colour variations are perfectly normal and do not affect the quality of the product.