SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
WAV Antivibration washers
Technopolymer
Material
Polyamide based (PA) technopolymer, natural colour.
Features and applications
The double-locking safety washer secures screws, bolts and nuts to keep them in place, whilst also dampening noise and vibrations.
It is made entirely from insulating material that is resistant to corrosion and chemicals. It is suitable for applications in industry, aeronautics and electronics, and in all cases where weight reduction is required.
The product is tested for mechanical and dimensional performance. Slight colour variations are perfectly normal and do not affect the quality of the product.