VDG+IR Solid handwheels with graduation

Duroplast

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

High-strength, reinforced phenolic based (PF) Duroplast, black colour, glossy finish.

Ring

Matte anodised aluminium (ELESA original design).

Graduation ring

Matte anodised aluminium with black marks and numbers. Left-hand graduation (it increases as handwheel is turned clockwise) with 0, 10, 20... 90 numbering (100 dividing marks).

Standard execution

Black-oxide steel hub, H9 reamed hole with keyway.

Fold-away handle IR.302 in Duroplast.

Hole for blocking the adjustment

Brass boss at a distance R from the centre: hole (f) can be threaded M6 and used to couple other blocking elements.

Accessories

Accessories on request

Axial retaining washer GN 184.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT