SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
NTS Safety hexagonal nuts
Technopolymer
Material
Polyamide based (PA) technopolymer, natural colour.
Features and applications
The nut has a lower, unthreaded flange which acts as a built-in locking mechanism, preventing the assembled parts from coming loose even when exposed to vibrations.
It is made entirely from insulating material that is resistant to corrosion and chemicals. It is suitable for use in mechanical fastening applications, as well as in industry, aeronautics, electronics and in all cases where weight reduction is required.
The product is tested for mechanical and dimensional performance. Slight colour variations are perfectly normal and do not affect the quality of the product.