MM-FL-RG-NK Lower brackets for clamping screws

Steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Nickel-plated steel bracket.

Screws and centering bushings MM-CC in black-oxide steel.

General information

Features and applications

The brackets are compatible with the pneumatic fastening clamps MM-BL-NK.

These brackets are used in applications where it is necessary to effectively block a metal sheet

MM-FL-RG-NK - Lower brackets for clamping screws 
Other executions

Special executions on request

Teflon (PTFE) coated mounts for high temperature applications, resistant to corrosion and weld spatter.

Accessories on request

Clamping screws with ball terminal MM-RG.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Misati

ASK THE EXPERT