MM-FI-SC-NK Long Y-shaped brackets for jaw block

Steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Nickel-plated steel bracket.

Screws and centering bushings MM-CC in black-oxide steel.

General information

Features

The brackets are compatible with the pneumatic fastening clamps MM-BI-NK.

MM-FI-SC-NK - Long Y-shaped brackets for jaw block 
Other executions

Special executions on request

Teflon (PTFE) coated mounts for high temperature applications, resistant to corrosion and weld spatter.

Accessories on request

Jaw blocks MM-SC.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Misati

ASK THE EXPERT