GN 724.3 Locking indexing plungers

Steel, with chamfered pin, with flange for surface mounting

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Versions

  • Type L: left indexing cam
  • Type R: right indexing cam

Identification no. chamfered pin (L/R)

  • 1: chamfer, top
  • 2: chamfer, bottom
  • 3: chamfer, right
  • 4: chamfer, left

Identification no. catch

  • 1: without catch
  • 2: with catch

Guide / Catch

Steel precision casting

  • Zinc plated, blue passivated     ZB
  • Zinc plated and powder coated

Black, RAL 9005, textured finish     SW

Stainless steel precision casting AISI CF-8     NI

Lever

  • Steel precision casting

Zinc plated, blue passivated

  • Stainless steel precision casting AISI CF-8

Plunger

  • Steel, case-hardened
  • Zinc plated, blue passivated
  • Stainless steel AISI 431, hardened

Spring

AISI 316Ti stainless Steel

General information

Features and applications

Spring latches GN 724.3 have a plunger pin with square cross-section, a latching surface on one side and a chamfer on the other. When moving in the direction of the chamfered pin, the plunger pin passes over grooves and edges, as the chamfered pin moves the plunger pin into the guide. The plunger pin automatically latches into place when moved toward the latching surface. The latching can be released by pulling the latch arm.

The notch at the upper end of the curve causes the latch to be held in place if the plunger pin needs to be kept temporarily from protruding.

The dimensional tolerances between the pin and the guide have been chosen to ensure functional reliability even in roughly dimensioned applications or in the event of soiling. The latching mechanism is pre-lubricated and can be re-lubricated if necessary.

For fastening, slotted or hex mounting holes allow the use of socket cap screws ISO 4762 and hex head screws or nuts according to DIN 931 or DIN 934.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT