SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
GLP-HT Linear guide rail, high temperature
Flat profile, technopolymer, stainless steel
Guide profile
Polytetrafluoroethylene based (PTFE) technopolymer, natural colour.
Bracket
AISI 304 stainless steel.
Features and applications
GLP-HP guide rail is used for the side guide of products with different dimensions on conveyor belts (Fig.1), in environments with high temperature, such as ovens, fryers, steam chambers. It can also be used as a support for metal meshes inside ovens (Fig. 2)
Supplied in bars of 1500 or 3000 mm length.