SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
CX. Lever latches
with safety lock, zinc alloy
Lock
With opposing blades and double track key with internal profile.
Stator
Glossy chrome-plated zinc alloy.
Rotor
Chrome-plated zinc alloy with drill-proof hardened steel plate and stainless steel front plate.
Nut
M19x1 in brass.
Spring washer
Zinc-plated steel.
Closing lever
Zinc-plated steel, thickness 2.5 mm.
Screw
M5x5 zinc-plated steel.
Two reversible keys
Nickel-plated brass, removable in two positions at 180°.
Rotation
180°.
Standard executions
- CXA./CXB: lock with 15,660 different combinations: each lock has a couple of keys with different combination.
- CXAU./CXBU: lock with one combination. All locks have the same combination and can be opened with the same key.
Special executions and accessories
- Closing levers in other dimensions.
- Brass threaded extension for prolonged positioning of the lever (code 421137 C.PQ M5/58).