SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
CS. Lever latches
with lock, zinc alloy
Stator
Brass-plated zinc alloy.
Rotor
Zinc-plated zinc-alloy.
Front plate
Stainless steel.
Nut
M19x1 in brass.
Flat spring washer
Zinc-plated steel (only for l1=13 and 16 mm),
Internal toothed washer
Zinc-plated steel.
Closing lever
Zinc-plated steel, thickness 2.5 mm.
Assembly by means of hexagon nut M6x0.75 for l1=13, 16 and 18 mm, assembly with screw M5x5 for l1=20 mm or with screw M5x8 for l1=25 and 30 mm.
Two keys
Nickel-plated brass, removable in two positions at 180°.
Rotation
180°.
Standard executions
- CS.: lock with 400 different combinations. Each lock has a couple of keys with different combination.
- CSU.: lock with one combination. All locks have the same combination and can be opened with the same key.
Special executions and accessories
- Closing levers in other dimensions.
- Brass threaded extension for prolonged positioning of the lever, only for stator lengths l1 = 25 and 30 mm (code 421137 C.PQ M5/58).