STP-PP Stems for levelling feet

Technopolymer (polypropylene)

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polypropylene based (PP) technopolymer, suitable for contact with acid or base liquids, RAL 7024 grey colour.

Produced from FDA compliant raw material (FDA CFR.21 and EU 10/2011).

General information

Features and applications

Polypropylene stems are particularly suitable for those sectors where they can be in contact with chemical agents and/or for frequent washing with acidic or basic detergent solutions, such as in the chemical, process, pharmaceutical, food, textile and paper industry.

  • Anti-rust.
  • Resistance to chemical agents (see table).
  • High mechanical resistance.
  • Lightness: suitable for applications that require reduced weight.
  • Cost-effective solution (see graph).
STP-PP - Stems for levelling feet 
STP-PP - Stems for levelling feet 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT