GGLF Side guide joint

For GLF and GCF, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Polyamide-based (PA) technopolymer, with self-lubricating additive, grey colour.

General information

Features and applications

The GGLF joint is used as a connecting element at the ends of the GLF and GCF side guides (Fig.1). The self-lubricating additive guarantees maximum rolling resistance of the product.

GGLF - Side guide joint 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT