GN 6311.4 Levelling feet

Steel base and stem

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Base

Zinc-plated steel.

Stem

The resistance of the levelling element to a static load is obviously limited by the load capacity of the stem (steel class 5.8).

Elastic ring

Steel for springs.

Standard executions

  • GN 6311.4-N: base without coating.
  • GN 6311.4-R: base with thermoplastic elastomer (TPE) no-slip coating.
  • GN 6311.4-G: base with acetal based (POM) technopolymer coating, white colour.
General information

Features

The resistance of the levelling foot to a static load is only limited by the load capacity of the stem (steel class 5.8).

The static load values in the table below refer to the resistance to a load applied on the axis of the levelling element.

Under common working conditions, side or angular loading increases the stress on the levelling element and reduces its load capacity.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT