SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
MTD-SST Latch clamps
Stainless steel
Material
AISI 304 stainless steel.
Rivets
AISI 304 stainless steel.
Pulling hook
Perpendicular to clamping arm, AISI 304 stainless steel.
Oscillating pin and nuts
AISI 303 stainless steel.
Handle
Polyurethane, red colour.
Features and applications
All articulated joints are lubricated with special grease.
MTD. clamps ensure tight closing of any cover.
The position of the pulling hook can be adjusted in length according to the specific applications.