SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
GN 724.6 Locking indexing plungers
Steel or stainless steel, with chamfered pin, with flange for surface mounting
Versions
- Type C1 chamfer, top
- Type C2 chamfer, bottom
- Type C3 chamfer, right
- Type C4 chamfer, left
Identification no. catch
- 1 without catch
- 2 with catch
Guide / Catch
- Steel precision casting
Zinc plated, blue passivated ZB
Zinc plated and powder coated
Black, RAL 9005, textured finish SW
- Stainless steel precision casting AISI CF-8 NI
Lifting ring
- Steel precision casting
Zinc plated, blue passivated (for ZB and SW)
- Stainless steel precision casting AISI CF-8 (for NI)
Plunger
- Steel, case-hardened
Zinc plated, blue passivated ZB and SW
- Stainless steel AISI 431, hardened NI
Spring
AISI 316Ti stainless Steel
Features and applications
Indexing plungers GN 724.6 have a plunger pin with square cross-section, a latching surface on one side and a chamfer on the other. When the object to be secured moves towards the chamfer, the plunger pin is pushed back into the guide, allowing grooves and edges to pass over the pin. The plunger pin engages automatically in the direction of the latching surface.
The latching can be released by pulling the pull ring by hand or with a cable or pull rod using a hook. The types with rest position are used when the plunger pin should temporarily not protrude. For this purpose, the pull ring is turned sideways after the plunger pin has been retracted. The ring is held in this position by the catch recess at the top of the guide.
The dimensional tolerances between the pin and the guide have been chosen to ensure functional reliability even in roughly dimensioned applications or in the event of soiling.
For fastening, slotted or hex mounting holes allow the use of socket cap screws DIN 912 and hex head screws or nuts according to DIN 931 or DIN 934.