SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
DCE-SRE Hexagonal head screws
for DCE tube clamps, steel
Material
Zinc-plated steel, class 8.8.
Features and applications
Hexagon head screws (ISO 4014/4017) for fastening the cover plates to the half clamps.
Accessories
For the assembly kits DCK-S, DCK-H and DCK-D.
- DCE-S: standard series tube clamps.
- DCE-H: heavy-duty series tube clamps.
- DCE-D: double series tube clamps.
- DCE-PU: cover plates.
- DCE-PL: welded lower plates.
- DCE-WA: flat washers.
- DCE-GU: mounting guides.
- DCE-NTG: nuts for mounting guides.