SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
SPR.V Guide rail brackets
for linear and angular positioning, technopolymer
Bracket
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Guide rail cylinder
Glass-fibre reinforced technopolymer. Black colour, matte finish.
Standard executions
AISI 304 stainless steel eye screw.
Glass-fibre reinforced technopolymer clamping knob, black colour, matte finish, with nickel-plated brass hexagonal end for clamping by means of a key, threaded hole.
AISI 304 stainless steel screw, nut and washer for the fixing of guide rail cylinder to the bracket.
- SPR.V-A: with lower lip.
- SPR.V-B: without lower lip.
Features
Particularly suitable when the angular and linear positioning needs to be executed in two different moments, for example when the distance between the guides has to be set more frequently than the angulation.
Maximum tightening torque for screw assembly 39 Nm.
Accessories on request
DSG: spacer for guide rail bracket, in glass-fibre reinforced technopolymer, black colour, matte finish.
Special executions on request
AISI 304 stainless steel guide rail cylinder.
Assembly Instruction
- Fit the guide rail bracket (Fig. 1).
- Assemble the guide rail cylinder to the support, with screw, nut and washer (Fig. 2).
- Insert the washer on the eye screw and assemble the knob (Fig. 3).
- Insert the eye in the guide rail cylinder housing (Fig. 4).
- Insert the guide pin in the guide rail cylinder hole. Set its linear and angular position and then clamp the knob (linear positioning) and the fixing nut of guide rail cylinder (angular positioning) (Fig. 5).