HCY-E Electrical level indicators

with MIN level electrical sensor, transparent technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Transparent polyamide based (PA-T) technopolymer. Highly resistant to shocks, solvents, oils with additives, aliphatic and aromatic hydrocarbons, petrol, naphtha, phosphoric esters.

Avoid contact with alcohol or detergents containing alcohol.

Screws

Nickel-plated brass with hexagon socket.

Packing rings

NBR synthetic rubber O-Ring.

Float

Polyamide based (PA) technopolymer in red colour, with a built-in magnetic element to activate the electric contact when the oil level drops to the minimum set at 40mm over the screw axis (dimension l).

Sensor bracket

Watertight, black colour, with a built-in relay (reed).

For a correct assembly see Warnings.

Connector

Right side output including protection against water sprays (protection class IP 65 according to EN 60529.

Contrast screen

White lacquered aluminium. The housing, in the appropriate external rear slot, guarantees the best protection from direct contact with fluid.

It can be taken out before assembly to allow the insertion of level lines or words.

Standard executions

  • HCY-E-NO: electric contact normally open that closes when the minimum level is reached.
  • HCY-E-NC: electric contact normally closed that opens when the minimum level is reached.

Maximum continuous working temperature

80°C (with oil).

General information

Technical data

In laboratory tests carried out with mineral oil type CB68 (according to ISO 3498) at 23°C for a limited period of time, the weld stood up to: 14 bar (HCY.76), 9 bar (HCY.127) and 8 bar (HCY.254).

For use with other fluids and under different pressure and temperature conditions, please contact ELESA Technical Department.

In any case we suggest to verify the suitability of the product under the actual working conditions.

Electrical features
HCY-E - Electrical level indicators 
Electrical featuresMIN level sensor
Power supplyAC/DC
Electric contacts

NO normally open

NC normally closed

Maximum applicable voltage

NC: 150 Vac, 150 Vdc

NO: 230Vac, 230 Vdc

Maximum switching current

NC: 1A

NO: 2A

Maximum commutable power

NC: 20 W / 20 V.A.

NO: 40 W / 40 V.A.

Cable glandPg 7 (for cables in sheath with Ø 6 or 7 mm)
Conductors cross-sectionMax. 1.5 mm2
Do not mount this indicator in proximity to magnetic fields.
Other executions

Special executions on request

  • Column level indicators in different materials (polycarbonate), for use with special fluids and/or at high temperatures.
  • AISI 316 stainless steel or nickel-plated brass screws
  • Column level indicators with change-over electrical contact.
Instructions of use

Two-pin connector assembly instructions

  • Remove the connector from the indicator by unscrewing the set screw placed in the bottom, take the contact holder out and loosen the cable gland.
  • Slip on the two-pole cable into the connector (standard connector) and connect the wires to the terminals nr. 1 and nr. 2 of the contact holder.
  • Assemble by pressing the contact holder into the connector in the required position.
  • Screw the connectors to the indicator and then tighten the cable glands.
HCY-E - Electrical level indicators 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT