SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
DCE-SRC Cylindrical head screws
for DCE tube clamps, with hexagon socket, steel
Material
Zinc-plated steel, class 8.8.
Features and applications
Cylindrical head screws (ISO 4762) for fastening the half clamps of the DIN 3015-1 standard series.
Typically used with the DCE-WA flat washer.