GN 124.3 Ball Lock Pins

Stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Specification

  • Type E: With eyelet washer

Pin

AISI 303 stainless steel

Washer

Stainless steel AISI 316LHC

Metal injection molded

Ball

Stainless Steel AISI 420C

Compression spring

Stainless steel AISI 631

General information

Features and applications

Stainless steel locking pins GN 124.3 are used for quick fixing, connecting and locking of various jig and fixture systems.

The locking balls are held in position by a compression spring and are therefore not rigidly locked. The pins can be quickly and easily inserted and removed from the locating hole.

Accessories

Accessories

  • Ball Chains GN 111 / GN 111.5
  • Stainless Steel Retaining Cables GN 111.2
GN 124.3 - Ball Lock Pins 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT