SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
GN 113.12 Ball Lock Pins
Stainless Steel AISI 630
Specification
Pin
Stainless Steel AISI 630
precipitation-hardened
L-Handle
Polyamide based (PA) technopolymer, black
temperature resistant up to 80 °C
Balls
Stainless Steel AISI 420C
Spring
Stainless steel
Features and applications
GN 113.12 ball lock pins are generally used for quick mounting between components or parts to be machined, in particular for elements which need to be removed and reset continuously.
By pressing the push button the two balls are freed, and locked again when it is released.
GN 113.12 ball lock pins have an extreme load capacity, the pin is made of hardened and highly abrasion-resistant stainless steel.