MSM-Q Square connecting tubes

Ganter Norm GN 480.1

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Anodised aluminium square tube, natural colour, matte finish.

Standard executions

  • MSM-Q-AL: without graduations
  • MSM-Q-AL-CS: with laser engraved precision graduations (mm).
Other executions

Special executions on request

Different graduations.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT