RH-SK Folding handles with recessed tray

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Aluminium, enamelled semi-matte finish.

Colour

RAL 7035 light grey or RAL 9005 black.

Standard executions

Pass-through holes for M4 countersunk-head screws.

  • RHSK-R: with return spring from work to rest position.
  • RHSK-S: with click device to stop the handle in both positions.
General information

Ergonomy and design

This handle is shaped inside in order to make a more comfortable grip.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT