SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Technopolymer and stainless steel
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Standard executions
AISI 304 stainless steel screws and nuts.
- MPG-C-S: housings for round guides, without pin.
- MPG-C-S-P: housings for round guides with AISI 304 stainless steel pin.
- MPG-T-S: housings for standard trapezoidal guides, without pin.
- MPG-T-S-P: housings for standard trapezoidal guides with AISI 304 stainless steel pin.
- MPG-R-S: housings for rectangular guides, without pin.
- MPG-R-S-P: housings for rectangular guides with AISI 304 stainless steel pin.
Features and applications
MPG-T-S and MPG-T-S-P executions can be used with the side guides having an AISI 304 stainless steel bracket of thickness 1.5 or 2 mm.
| s | B | L |
| 1.5 | 17.5 | 16 |
| 2 | 18 | 17 |