EKH. Crank handles

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.

Hub cap

  • ECM.K: glass-fibre reinforced polyamide based (PA) technopolymer, in Elecolors colours, matte finish, press-fit assembly. Supplied.

Available also as accessory sold separately (see table).

Standard execution

Black-oxide steel hub, H7 reamed hole.

Revolving handle I.621+x in technopolymer.

General information

Features and applications

The reticular structure of the crank arm and the technopolymer used make this handle very strong and therefore suitable for transmitting high torque values.

Accessories

Accessories on request

  • GN 184: axial retaining washer in black-oxide steel.
  • ECM.K: glass-fibre reinforced polyamide based (PA) technopolymer hub cap, in Elecolors colours, matte finish, press-fit assembly (see table).
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.