GN 817.9 Indexing plungers with flange

Zinc alloy and stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Base flange

Die-cast zinc alloy, black epoxy resin coating, matte finish.

Plunger

Nickel-plated AISI 303 stainless steel.

Spring

AISI 301 stainless steel.

Screw (V)

AISI 304 stainless steel.

Knob

High-resilience polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

  • GN 817.9-B: without rest position.
  • GN 817.9-C: with rest position.
General information

Features and applications

GN 817.9 indexing plungers have been designed to allow customisation of the plunger economically and in small quantities.

All components are supplied in unassembled sets.

By using the countersunk head screw with hexagon socket, the indexing plungers can be assembled / disassembled several times, allowing machining to be carried out on the plunger.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT