SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Technopolymer or Duroplast
Material
- VL.640 FP: glass-fibre reinforced polyamide based (PA) technopolymer, black colour, glossy finish.
- VL.140 FP: phenolic based (PF) Duroplast, black colour, glossy finish.
Standard executions
- VL.640 FP-A: black-oxide steel hub, with uncovered front end, available in different executions: reamed pass-through hole, threaded pass-through hole.
- VL.140 FP-A: black-oxide steel hub available in different executions: reamed pass-through hole, threaded pass-through hole.
Other executions on request
Metric threaded or plain pass-through holes.
Special executions on request
Different RAL colours with zinc-plated steel hub.