SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
PLRB+C Side mount flange with basket
for bayonet cap, technopolymer
Material
- Mount: polyamide based (PA) technopolymer with NBR synthetic rubber packing ring.
- Flange: zinc-plated steel, bayonet with NBR synthetic rubber flat washer.
- Basket: polypropylene based (PP) technopolymer.
Colour
Black, matte finish.
Mounting
Flange and basket are fitted to the mount by means of six zinc-plated steel self-tapping screws TC-N10 (Ø 4.8x19) UNI 6951-DIN 7971, supplied.
The mount is fitted to the reservoir by means of seven M6 screws and relative washers (not supplied).
Maximum recommended tightening torque: 8 Nm.
Note
The breather cap to be coupled to the flange is not included in the supply and has to be ordered sepatately.
Depending on the customer's requirements, can be used breather caps type SFN., SFP., SFW..
Special executions on request
Mount with bayonet flange without basket (PLRB).