HRT. Oil level sight glasses

push-fit, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Polyamide based (PA) technopolymer, black colour, matte finish.

Window

Transparent polyamide based (PA-T/AR) technopolymer.

Contrast screen

White lacquered aluminium with red level line.

Packing ring

NBR synthetic rubber O-Ring.

Maximum continuous working temperature

100°C.

General information

Features and applications

The push-fit assembly is guaranteed by optimised ribbings.

Sealing is guaranteed by the O-ring.

HRT. oil level sight glasses push-fit are particularly suitable for assembly on reservoirs with limited pressure.

Note

For use with other fluids with special additives, please contact ELESA Sales Department.

Instructions of use

Assembly instructions

Chamfer hole 1x45° and grease slightly the outside surface of the O-ring to make assembly easier.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT