SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
HFTX-PR Oil level sight glasses
with prismatic window, transparent technopolymer
Material
Transparent sulphonic based technopolymer (PPSU). Avoid contact with alcohol and wash mixtures containing alcohol.
The window consists of a continuous series of prisms which provide a clear and immediate reading of the level of the oil contained in the reservoir.
Packing ring
NBR synthetic rubber.
Maximum continuous working temperature
100°C.
Technical data
The tightening torque indicated in the table guarantees an optimal tightness, keeping the packing ring in the correct position.
Note
For use with other fluids with special additives, please contact ELESA Sales Department.
Accessories on request
Brass nut type GH. for fitting to reservoirs with wall thickness smaller than 5 mm.