SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
FRF+C Flange with basket
for vertical mounting, threaded cap, technopolymer
Material
- Flange: glass-fibre reinforced polyamide based (PA) technopolymer with threaded connector.
- Basket: polypropylene based (PP) technopolymer.
Colour
Black, matte finish.
Packing rings
NBR synthetic rubber flat washer.
Mounting
By means of six zinc-plated steel self-tapping screws TC-N10 (Ø 4.8x19) UNI 6951-DIN 7971, supplied.
Note
The breather cap to be coupled to the flange is not included in the supply and has to be ordered sepatately.
Depending on the customer's requirements, can be used breather caps type SFN., SFP., SFW..
Special executions on request
Threaded flange without basket (FRF).