SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
SFN-PF+F Breather cap
push-fit, technopolymer
Material
Polyamide based (PA) technopolymer.
- Cover: RAL 2004 orange, semi-matte finish, marked "OIL".
- Threaded connector: black colour, semi-matte finish.
Mounting
Push-fit on pipes with max outside diameter of 39 mm and min inside diameter of 32 mm.
Clip
Black-oxide steel.
Ring-shaped air filter
"Tech-foam" polyurethane foam mesh (polyester base), air filtration 40 µ.
Maximum continuous working temperature
100°C.
Special executions on request
- Cover, RAL 2004 orange, without "OIL" mark.
- Black cover with or without "OIL" mark.