DVF.6 Rubber buffers

Silicone rubber and stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard execution

Threaded stud and base plate in AISI 304 stainless steel.

Vibration-damper body

Silicone rubber (MVQ) RAL 7040 (C33) grey or RAL 5002 (C52) blue colour, in compliance with FDA (U.S. Food and Drug Administration), giving the possibility to use in the food and medical industry.

  • Hardness 55 Shore A ±5.
  • High resistance to ageing.
  • Resistance to high temperatures (up to 200°C) and low temperatures (-50°C).
General information

Features and applications

The rubber buffers have been designed to damp vibrations, shocks and noises produced by moving bodies or non-balanced vibrating masses of equipment and machines.

DVF.6 elements are generally used as a bumper or as a limit stop for the absorption of vibrations, and for preventing:

  • malfunctioning and reduction of the machine lifespan and/or of the adjacent ones;
  • noise and thus also damage to health.

Load diagrams for each single code are available on request.

See Technical data and guidelines for the choice.

Other executions

Special executions on request

Silicone rubber (MVQ) in compliance with FDA, hardness 40, 70 Shore A ±5.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT