GN 278.4 Device clamps

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Main specifications

Aluminum

Epoxy resin coating

Black, RAL 9005, textured finish     SW

Cylindrical-head screw DIN 912

Stainless Steel AISI 304

Hexagon nut DIN 985

Stainless Steel AISI 304

Self-locking via polyamide ring

General information

Features and applications

The clamping bore of sensor holders GN 278.4 is mechanically machined and designed for construction tubes GN 990 .

At the screw location z, the socket cap screw reduces the bore cross-section for clamping.

For clamping without tools, the socket cap screw can be replaced by an adjustable lever GN 911 .

GN 278.4 - Device clamps 
Accessory

Accessory

Adjustable Hand Levers GN 911

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT