GN 277.4 Device clamps

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Main specifications

Aluminum

Epoxy resin coating

Black, RAL 9005, textured finish     SW

Cylindrical-head screw DIN 912

Stainless Steel AISI 304

Hexagon nut DIN 985

Stainless Steel AISI 304

Self-locking via polyamide ring

General information

Features and applications

The clamping bore of sensor holders GN 277.4 is mechanically machined and designed for construction tubes GN 990 .

At the screw location z, the socket cap screw reduces the bore cross-section for clamping.

For clamping without tools, the socket cap screw can be replaced by an adjustable lever GN 911  listed in the table as accessory.

GN 277.4 - Device clamps 
Accessory

Accessory

Adjustable Hand Levers GN 911 .

On request

On request

Stainless steel version.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT